4-Port USB-C Hub with Laptop Stand - USB 3.2 Gen 1, 4 USB-A Ports, Thunderbolt 3, 100W PD Charging, Silver
| Product Name |
Eaton Tripp Lite series hub
|
| Catalog Number |
U460-ST4-4A-C
|
| UPC |
037332265869
|
| Product Length/Depth |
0.7 in
|
| Product Height |
9.92 in
|
| Product Width |
2.36 in
|
| Product Weight |
0.646 lb
|
| Compliances |
RoHS
CE Marked FCC Compliant REACH |
| Product Type |
Hub
|
| Application |
|
| Total Charging Watts |
15
|
| Relative Humidity |
10 to 90% RH, Non-Condensing
|
| Color |
Silver
|
| Material |
PC + ABS
|
| USB Hub Ports |
Yes
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Charging Ports / Amps |
1.5A
|
| Product Features |
Battery Charging (5V/1.5A Port)
|
| USB Specification |
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps) USB 3.2 Gen 1 (up to 5 Gbps) |
| Product Highlights |
Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
USB-C PD 3.0 port supports 20V 5A (100W) power output for charging host device Hub folds neatly into a compact unit for convenient transport and storage Accepts up to 4 USB peripherals, turning your laptop into a mini workstation Bottom bracket design creates ergonomic workspace that adjusts to your comfort level |
| Packaging Type |
Box
|
| Plug Color |
Blue
White |
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
USB A (FEMALE)
|
| SideB Connector2 |
USB C (FEMALE)
|
| Data Ports |
USB A (FEMALE)
|
| SideB Connector3 |
USB A (FEMALE)
|
| Host Connector |
USB C (MALE)
|
| Charging AMPS per port |
1.5 A
|
| Technology |
USB 3.x
|
| Features |
Flex Center
|
| Number of Ports |
4
|
| Number of USB Hub Ports |
4
|
| Power Consumption |
85 W
|
| Storage Temperature Range |
32° to 158°F (0° to 70°C)
|
| USB Power Delivery (PD) Charging Specification |
100W
3.0 |