Download document () of 20

U360-007-IND

7-Port Industrial-Grade USB 3.0 SuperSpeed Hub - 20 kV ESD Immunity, Metal Housing, Mountable

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U360-007-IND
UPC
037332186300
Product Length/Depth
2.5 in
Product Height
1 in
Product Width
5.5 in
Product Weight
0.7 lb
Compliances
CE Marked
FCC Compliant
RoHS
REACH
Product Type
Hub

Product specifications

Application
  • Connect up to 7 USB devices and peripherals to your computer or laptop
  • Add easy-to-access USB ports to computers stored in a cabinet, behind furniture or other hard-to-reach location
  • Mount to a wall or DIN rail in a harsh environment, such as a factory, construction site, supply room or warehouse
Type
Hub
Accessories
Yes
Relative Humidity
5% to 90% RH, Non-Condensing
Color
Black
Material
Steel (Galvanized Cold Rolled)
USB Hub Ports
Yes
Product Features
Bus Powered
Industrial Grade
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Product Highlights
Plug-and-play operation with no software required for easy, immediate installation
Rugged metal housing designed to withstand harsh warehouse and factory environments
ESD protection to ±20 kV cuts potential static damage to your connected peripherals
Supports USB 3.0 SuperSpeed rates up to 5 Gbps to ensure fast data transfers
Adds barcode scanner, serial device, sensor—up to 7 devices—to your host computer
Packaging Type
Box
Plug Color
Blue
White
Power Source Type
USB
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 9.5 mm, positive pin, negative sleeve
SideB Connector3
USB 3.0 A (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
USB A (MALE)
Technology
USB 3.x
Features
Flex Center
AC Adapter
Input: 100-240V, 50/60Hz, 0.6A; Output: 9-40V, 3A
Number of Ports
7
Number of USB Hub Ports
7
Power Consumption
32 W
Storage Temperature Range
14° to 176°F (-10° to 80°C)
BTUs
110.6 BTU/Hr
Over Current Protection
Yes
Mounting Details
Yes
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.