Download document () of 20

U324-003-BK

USB 3.0 SuperSpeed Extension Cable - USB M/F, Black, 3 ft. (0.91 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U324-003-BK
UPC
037332224859
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.11 lb
Compliances
REACH
RoHS
CE Marked
WEEE Directive
FCC Compliant
Global Catalog
U324-003-BK
Product Type
Cable

Product specifications

Application
  • Connect devices like computers, servers and external hard drives in your data center, workspace or home theater
  • Extend an existing USB connection up to 3-ft. (0.91 m) to more easily place a device
  • Provide a high-quality replacement for a worn-out or missing power cord
Relative Humidity
15 ~ 85% Relative Humidity
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 3.0 (up to 5 Gbps)
Connector Style
Straight
Product Highlights
Supports USB 3.0 SuperSpeed data transfer rates up to 5 Gbps—10x faster than USB 2.0
Ideal replacement for worn-out or missing 3-ft. (0.91 m) extension cord
Recommended for connecting computers, hard drives and other USB-A devices
Bi-directional data interface allows data to flow both directions simultaneously
Adds 3-ft. (0.91 m) to your existing USB connection to provide flexibility in placing devices
SideA Connector1
USB A (MALE)
SideB Connector1
USB A (FEMALE)
Operating Temperature
32° to 122°F (0° to 50°C)
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-13° to 185°F (-25° to 85°C)
SideB Connector3
USB A (FEMALE)
Technology

USB 3.x
Cable Length
Up to 4ft (up to 1M)
Cable Outer Diameter (OD)
5.5
Cable Type
Passive
Material
PVC
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-A

Export product specification