Download document () of 20

U360-010-IND

10-Port Industrial-Grade USB 3.0 SuperSpeed Hub - 20 kV ESD Immunity, Metal Housing, Mountable

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U360-010-IND
UPC
037332231246
Product Length/Depth
3.2 in
Product Height
1.3 in
Product Width
7.9 in
Product Weight
0.95 lb
Compliances
REACH
RoHS
CE Marked
FCC Compliant
Product Type
Hub

Product specifications

Application
  • Connect up to 10 USB devices and peripherals to your computer or laptop
  • Add easy-to-access USB ports to computers stored in a cabinet, behind furniture or other hard-to-reach location
  • Mount to a wall or DIN rail in a harsh environment, such as a factory, construction site, supply room or warehouse
Type
Hub
Accessories
Yes
Relative Humidity
5% to 90% RH, Non-Condensing
Color
Black
Material
Metal
USB Hub Ports
Yes
Connector Plating
Nickel
Product Features
Bus Powered
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Product Highlights
Rugged metal housing designed to withstand harsh warehouse and factory environments
Plug-and-play operation with no software required for easy, immediate installation
Supports USB 3.0 SuperSpeed rates up to 5 Gbps to ensure fast data transfers
ESD protection to ±20 kV cuts potential static damage to your connected peripherals
Adds barcode scanner, serial device, sensor—up to 10 devices—to your host computer
Packaging Type
Box
Plug Color
Blue
White
Power Source Type
USB
SideA Connector1
USB 3.0 B (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
Data Ports
USB A (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps)
Dc Barrel Plug
OD: 5.5 x 2.1 x 9.5 mm, positive pin, negative sleeve
SideB Connector3
USB 3.0 A (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
USB A (MALE)
Technology
USB 3.x
Features
Flex Center
AC Adapter
Input: 100-240V, 50/60Hz, 1.5A; Output: 9-40V, 3A
Number of Ports
10
Number of USB Hub Ports
10
Power Consumption
51 W
Power Consumption Detail
1.33-51.3 W
Storage Temperature Range
14° to 176°F (-10° to 80°C)
BTUs
4.55-175.2 BTU/Hr
Over Current Protection
Yes
Mounting Details
Yes
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.