Download document () of 20

U421-20N-G2-RA

USB-C Extension Cable (M/F) - USB 3.2 Gen 2 (10Gbps), Thunderbolt 3 Compatible, Right-Angle Plug, 20 in. (0.5 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U421-20N-G2-RA
UPC
037332266446
Product Length/Depth
9.25 in
Product Height
0.5 in
Product Width
7 in
Product Weight
0.084 lb
Compliances
RoHS
REACH
Certifications
CSA certified
cUL Listed
UL Listed
Global Catalog
U421-20N-G2-RA
Product Type
Cable

Product specifications

Amperage Rating
3A
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Cable Jacket Rating
VW-1
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Cable Jacket Material
PVC
Connector Style
Angled
Product Highlights
Power Delivery cable supports 20V 3A (60W) power output for charging host device
USB-C to USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
Plug-and-play operation with no software required for easy, immediate installation
Space-saving right-angle USB-C plug allows easy connection in confined spaces
Supports USB 3.2 Gen 2 speeds up to 10 Gbps to ensure fast data transfers
Contact Plating
Nickel
SideA Connector1
USB C (MALE) - RIGHT ANGLE
SideB Connector1
USB C (FEMALE)
Operating Temperature
32° to 113°F (0° to 45°C)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
SideB Connector3
USB C (FEMALE)
Technology


Thunderbolt
USB 3.x
Cable Length
Up to 4ft (up to 1M)
Maximum Input Watts
60 W
Cable Outer Diameter (OD)
5.2MM
Cable Type
Passive
Material
PVC
Power Provided to Connected Device(s)
60W (20V/3A)
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-C

Export product specification