USB-C Flat Cable (M/M) - USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
U420-003-G2-FL
|
| UPC |
037332254030
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.05 lb
|
| Compliances |
FCC Compliant
CE Marked RoHS REACH |
| Certifications |
cUL Listed
UL Listed |
| Global Catalog |
U420-003-G2-FL
|
| Product Type |
Cable
|
| Application |
|
| Amperage Rating |
2A
|
| Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
| Storage Humidity Range |
10% to 85% RH, Non-Condensing
|
| Cable Jacket Color |
Black
|
| Connector Plating |
Nickel
|
| USB Specification |
USB 3.1 Gen 2 (up to 10 Gbps)
|
| Cable Jacket Material |
TPE
|
| Connector Style |
Straight
|
| Product Highlights |
Supports USB 3.1 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
Provides 2.3A (46W) power output for charging, syncing and powering mobile devices Reversible USB-C plugs connect in either direction for immediate no-fuss use Flexible flat design helps prevent inconvenient tangling and allows easy bending Flat USB-C cable is compatible with all USB-C and Thunderbolt 3 devices |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
USB C (MALE)
|
| Operating Temperature |
14° to 140°F (-10° to 60°C)
|
| Operating Temperature Range |
14° to 140°F (-10° to 60°C)
|
| Storage Temperature Range |
-4° to 158°F (-20° to 70°C)
|
| SideB Connector3 |
USB C (MALE)
|
| Technology |
USB 3.x Thunderbolt |
| Cable Length |
Up to 4ft (up to 1M)
|
| Cable Outer Diameter (OD) |
1.2*11.0MM
|
| Cable Type |
Passive
|
| Material |
TPE
|
| Wire Gauge (AWG) |
30
|
| Cable Length Range |
Up to 4ft (up to 1M)
|
| Connector |
USB-C
|