Download document () of 20

U421-20N-G2

USB-C Extension Cable (M/F) - USB 3.2 Gen 2 (10Gbps), Thunderbolt 3 Compatible, Black, 20 in. (0.5 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U421-20N-G2
UPC
037332266439
Product Length/Depth
9.5 in
Product Height
0.5 in
Product Width
7.25 in
Product Weight
0.085 lb
Compliances
REACH
RoHS
Certifications
CSA certified
cUL Listed
UL Listed
Global Catalog
U421-20N-G2
Product Type
Cable

Product specifications

Application
  • Extend an existing USB connection up to 20 in. to more easily place a device
  • Transfer data between an external hard drive or flash drive and your laptop or computer
  • Connect your laptop to a docking station or hub with a USB-C or Thunderbolt 3 port
Amperage Rating
3A
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Cable Jacket Rating
VW-1
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Power Delivery cable supports 20V 3A (60W) power output for charging host device
Plug-and-play operation with no software required for easy, immediate installation
Supports USB 3.2 Gen 2 speeds up to 10 Gbps to ensure fast data transfers
USB-C to USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
Contact Plating
Nickel
SideA Connector1
USB C (MALE)
SideB Connector1
USB C (FEMALE)
Operating Temperature
32° to 113°F (0° to 45°C)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
SideB Connector3
USB C (FEMALE)
Technology


USB 3.x
Thunderbolt
Cable Length
Up to 4ft (up to 1M)
Maximum Input Watts
60 W
Cable Outer Diameter (OD)
5.2MM
Cable Type
Passive
Material
PVC
Power Provided to Connected Device(s)
60W (20V/3A)
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-C

Export product specification