Download document () of 20

U444-06N-HD8K6W

USB-C to HDMI Adapter (M/F) - 8K 60 Hz, HDR, 4:4:4, HDCP 2.3, White

  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Plug-and-play operation with no software required for easy, immediate installation
  • Complies with HDCP 2.3 standards to display up-to-date 8K video content
  • Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
  • Supports UHD resolutions up to 8K @ 60 Hz for heightened video quality

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
U444-06N-HD8K6W
UPC
037332272638
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.06 lb
Compliances
CE Marked
FCC Class B
RoHS
UKCA
Certifications
EN 55024
EN 55032
Global Catalog
U444-06N-HD8K6W
Product Type
Video adapter

Product specifications

Type
Multiport Adapter
Audio Specification
Supports 1 to 32 channels LPCM 192kHz audio output and HBR audio up to 1536kHz
Audio Ports
HDMI (FEMALE)
Supports 1 to 32 channels LPCM 192kHz audio output
Supports HBR audio up to 1536kHz
Operating Humidity Range
10% to 90% RH
Relative Humidity
10% to 90% RH
Storage Humidity Range
10% to 90% RH
Color
White
Cable Jacket Rating
FT2
Material
ABS + PVC
Cable Jacket Color
White
Connector Plating
Nickel
Product Features
3D Video Supported
EDID Support
DisplayPort Alt Mode
Extended Mode
DSC Support
Mirror Mode
Multi-Resolution Support
Bus Powered
EDID Compatible
HDR Support
MST Support
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Color Depth
36-bit Deep color
36-bit Deep Color
Contact Plating
Nickel
Packaging Type
Box
Chroma Sub Sampling
4:2:0
4:4:4
4:2:2
HDCP Specification
2.3
SideA Connector1
USB C (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Displayport Specification
1.2
Host Connector
USB C (MALE)
Technology
Thunderbolt
HDMI
USB 3.x
Video Ports Details
  • HDMI 2.0
  • DisplayPort 1.4
  • HDCP 2.3
Supported Resolution
7680 x 4320 (8K)
5120 x 2880 (5K)
1280x720 (720p)
1920x1080 (1080p)
3840x2160 (4K)
Number of Monitors Supported
1
Cable Outer Diameter (OD)
3.9MM
Max Supported Video Resolution
7680 x 4320 (8K) @ 60Hz
Pixel Size
RGB/YCbCr4:4:4/YCbCr4:2:2/YCbCr4:2:0
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Signal Transmission
Unidirectional
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
Number of Ports
1

Export product specification