Download document () of 20

P568-010-8K6

8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 10 ft.

  • Plug-and-play operation with no software required for easy, immediate installation
  • Supports Dynamic HDR for richer contrast and expanded color accuracy per frame
  • Supports eARC for full-resolution object-based surround sound with no compression
  • Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for heightened video quality

Reliable Connectivity for Every Application

Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

 

Versatility Across Networks and Devices

From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

 

Built for Performance and Compatibility

Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P568-010-8K6
UPC
037332256881
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.49 lb
Compliances
RoHS
REACH
CE Marked
FCC Compliant
UKCA
WEEE Directive
Certifications
IEC/EN 62040-1
Global Catalog
P568-010-8K6

Product specifications

Type
Passive Cable
Audio Specification
eARC
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC
Cable Jacket Color
Black
Connector Color
Blue
Connector Plating
Gold
Product Features
3D Video Supported
Consumer Electronics Control (CEC) Supported
EDID Compatible
EDID Support
HDR Support
Ethernet Support
DSC Support
Cable Jacket Material
PVC
Color Depth
48-bit Deep color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Features
Flex Center
Bandwidth
48 Gbps
Supported Resolution
7680 x 2160 (8K)
1280x720 (720p)
1920x1080 (1080p)
3840x2160 (4K)
Cable Length
10 Foot
Cable Outer Diameter (OD)
7.3 mm
Max Supported Video Resolution
7680 x 4320 (8K) @ 60Hz
Minimum Bend Radius
36.5mm
LED Indicators
0
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Video Input
HDMI (MALE)
Video Output
HDMI (MALE)
Max Resolution
8K/60
Cable Length Range
9 – 14ft (2 - 4M)

Export product specification