Download document () of 20

U444-06N-HD8KW

USB-C to HDMI Adapter (M/F) - 8K, HDR, 4:4:4, HDCP 2.3, White

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
U444-06N-HD8KW
UPC
037332275271
Product Length/Depth
3.94 in
Product Height
0.79 in
Product Width
4.72 in
Product Weight
0.07 lb
Compliances
RoHS
Certifications
EN 55024
EN 55032
Product Type
Video adapter

Product specifications

Type
Multiport Adapter
Audio Specification
Supports HBR audio up to 1536kHz via an HDMI display
Audio Ports
HDMI (FEMALE)
Supports HBR audio up to 1536kHz
Relative Humidity
10% to 90% RH
Color
White
Material
PVC, ABS
Cable Jacket Color
White
Connector Plating
Nickel
Product Features
DSC Support
EDID Support
MST Support
3D Video Supported
HDR Support
Mirror Mode
Multi-Resolution Support
DisplayPort Alt Mode
EDID Compatible
Bus Powered
Extended Mode
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Cable Jacket Material
PVC
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
Supports UHD resolutions up to 8K @ 30 Hz for heightened video quality
Plug-and-play operation with no software required for easy, immediate installation
Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
Complies with HDCP 2.3 standards to display up-to-date 8K video content
Contact Plating
Nickel
Packaging Type
Box
Chroma Sub Sampling
4:2:2
4:2:0
4:4:4
HDCP Specification
1.4
SideA Connector1
USB C (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Displayport Specification
1.4
Host Connector
USB C (MALE)
Technology
Thunderbolt
HDMI
USB 3.x
Video Ports Details
  • HDMI 2.0
  • HDCP 1.4
  • DisplayPort 1.4
  • HDCP 2.3
Supported Resolution
5120 x 2880 (5K)
3840x2160 (4K)
1920x1080 (1080p)
1280x720 (720p)
7680 x 4320 (8K)
Number of Monitors Supported
1
Cable Outer Diameter (OD)
3.9mm
Max Supported Video Resolution
7680 x 4320 (8K) @ 30Hz
Pixel Size
RGB/YCbCr4:4:4/YCbCr4:2:2/YCbCr4:2:0
Operating Temperature Range
32° to 113°F (0° to 45°C)
Resolutions Supported
HDMI: 8K 30Hz (7680 x 4320)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Signal Transmission
Unidirectional
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
Number of Ports
1
Max Resolution
8K/30

Export product specification