 
		
	
    
        
        
        
        
        
    
    
    Eaton Managed Rack PDU G4, 0U, 23U, L6-30P input, 5.8kW, 24A, 200-240V, 20 Outlets (10) C13 (10) C39
| Product Name | 
                                                Eaton managed PDU
                                             | 
| Catalog Number | 
                                                EVMAL630B
                                             | 
| UPC | 
                                                786689801502
                                             | 
| Product Length/Depth | 
                                                2.05 in
                                             | 
| Product Height | 
                                                39.4 in
                                             | 
| Product Width | 
                                                2.09 in
                                             | 
| Product Weight | 
                                                5.6 lb
                                             | 
| Compliances | 
                                                CAN ICES-003 class A  FCC part 15 class A | 
| Certifications | 
                                                cTUVus  UL 62368-1 UL 2900-1 IEC 62443-4-2 | 
| Form factor | 
                                                0U (Vertical)
                                             | 
| Phase | 
                                                Single-phase
                                             | 
| Input voltage | 
                                                208V
                                             | 
| Input connection | 
                                                L6-30P
                                             | 
| Outlets | 
                                                (10) C13, (10) C39
                                             | 
| Cord length | 
                                                10 ft
                                             | 
| Operating Temperature | 
                                                0° to 60°C (32° to 140°F)
                                             |