Eaton Tripp Lite series basic PDU, 1PH, 1U, L6-30P input, 12 ft cord, 5.8kW, 24A, 200-240V, 10 Outlets (10) C13
| Product Name |
Eaton Tripp Lite series basic PDU
|
| Catalog Number |
PDUH30HV
|
| UPC |
037332183217
|
| Product Length/Depth |
3.75 in
|
| Product Height |
1.7 in
|
| Product Width |
17.3 in
|
| Product Weight |
7.74 lb
|
| Compliances |
FCC Class A
RoHS TAA Compliant |
| Certifications |
UL 62368-1
NOM CSA Std. C22.2 |
| Form factor |
1U
|
| Phase |
Single-phase
|
| Amperage Rating |
24A
|
| Input connection |
NEMA L6-30P
|
| Cord length |
12 ft
|
| Frequency rating |
50/60 Hz
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|