Knowledge Search
Download document () of 20

SR42UBSP1

42U SmartRack Standard-Depth Rack Enclosure Cabinet with doors, side panels & shock pallet shipping

  • Massive front to rear ventilation capacity
  • Standard 42U SmartRack enclosure with additional shock pallet and loading ramps.
  • 4 interior vertical posts with unthreaded square hole openings
  • Locking, removable, reversible front and rear doors
  • Standard 24" (600mm) width and 42" (1050mm) depth for optimizing floor space
  • Ships fully assembled
  • Locking, removable side panels keyed alike with doors
  • 3000 lbs (1360.8 kgs) stationary / 2250 lbs (1020.6 kgs) rolling load capacity
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance
  • 3500 lbs (1588 kgs) stationary / 2250 lbs (1020.6 kgs) rolling load capacity

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SR42UBSP1
UPC
037332137401
Product Length/Depth
43 in
Product Height
78.5 in
Product Width
23.63 in
Product Weight
286 lb
Compliances
RoHS
CE Marked
Certifications
UL 60950-1
Global Catalog
SR42UBSP1

Features

Features
Flex Center

Physical specifications

Color
Black
Rack Height
42U
Rack Depth
Standard

Export product specification